About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Filter, Colored Glass, 25.4 mm, 630 nm Cut-on, RG630 Glass


Longpass Filter, Colored Glass, 25.4 mm, 630 nm Cut-on, RG630 Glass
Model: FSR-RG630
In Stock
Product Series Overview
Colored Glass Absorptive Longpass FiltersThe FSR-RG630 Colored Glass Longpass Filter is a 25.4 mm diameter 630 nm cut-on optical filter made of Schott RG630 filter glass. This long-wave pass edge filter is precision polished for demanding research or OEM applications.
Specifications
- TypeColored Glass Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength630 nm
- Angle of Incidence0°
- MaterialSchott RG630 or equivalent
- Thickness Tolerance±0.1 mm
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Thickness2.0 to 3.0 mm, typical
- Surface Quality60-40 scratch-dig
- Size Tolerance±0.3 mm
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Cleaning
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers Angle Tolerance45° ±15°

- TypeColored Glass Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength630 nm
- Angle of Incidence0°
- MaterialSchott RG630 or equivalent
- Thickness Tolerance±0.1 mm
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Thickness2.0 to 3.0 mm, typical
- Surface Quality60-40 scratch-dig
- Size Tolerance±0.3 mm
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Cleaning
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers Angle Tolerance45° ±15°

Resources & Downloads
2D Product Drawings
FBR-NDXX-S(62 kB, PDF)
Other
FSR-RG630_ROHS2-2021_w_ex.pdf(279.5 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




