About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Filter, Colored Glass, 12.7 mm, 850 nm Cut-on, RG850 Glass


Longpass Filter, Colored Glass, 12.7 mm, 850 nm Cut-on, RG850 Glass
Model: FR-RG850
Product Series Overview
Colored Glass Absorptive Longpass FiltersThe FR-RG850 Colored Glass Longpass Filter is a 12.7 mm diameter 850 nm cut-on optical filter made of Schott RG850 filter glass. This long-wave pass edge filter is precision polished for demanding research or OEM applications.
Specifications
- TypeColored Glass Longpass Filter
- Optic SizeØ12.7 mm
- Cut-on Wavelength850 nm
- MaterialSchott RG850 or equivalent
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Thickness3 mm
- Surface Quality60-40 scratch-dig
- Thickness Tolerance±0.1 mm
- Size Tolerance±0.3 mm
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Cleaning
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers Angle Tolerance45° ±15°

- TypeColored Glass Longpass Filter
- Optic SizeØ12.7 mm
- Cut-on Wavelength850 nm
- MaterialSchott RG850 or equivalent
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Thickness3 mm
- Surface Quality60-40 scratch-dig
- Thickness Tolerance±0.1 mm
- Size Tolerance±0.3 mm
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Cleaning
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers Angle Tolerance45° ±15°

Resources & Downloads
Other
FR-RG850_ROHS2-2021_w_ex.pdf(279.9 kB, PDF)
2D Product Drawings
12.7 mm Diameter FR Series Drawing(100.7 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-05ROptical Filter Mount, Stackable, 0.5 in. Diameter Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



