Optical Filter Mount, Stackable, 0.5 in. Diameter Optics

The FH-05R Stackable Filter Holder offers a convenient, economical system for mounting 0.5 inch (12.7 mm) diameter circular filters. The mounting system consists of a threaded holder with a Delrin retaining ring to hold the optic firmly but gently. In addition, the FH-05R has a set of M3 threaded and clearance holes located on the upper and lower face of the holder for ease in stacking. Two M3 Screws are included with each mount. The holder incorporates 8-32 and M4 threaded mounting holes for post mounting on English and Metric SP and MSP Series Posts, as well as PS Series Pedestal Posts. The front of the holder also has two clearance holes, which can be used for face mounting or used with a threaded rod (not supplied) to form low-cost optical systems.
Specifications
- Filter ShapeRound
- Filter Diameter12.7 mm
- Maximum Thickness8.8 mm
- Number of Filters1
- Retaining Ring
- Retaining Ring Thread0.546-32
- MechanismRetaining Ring
- Mounting Threads8-32 and M4
- MaterialAnodized Aluminum
- Filter Size Circular or Square12.7 mm
Resources & Downloads
Other
FH-05R RoHS Certificate(279.3 kB, PDF) FH-05R_RoHS2021.pdf(684.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2ROptical Filter Mount, Stackable, 2.0 in. Diameter Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |














