Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Longpass Filter, Colored Glass, 12.7 mm, 610 nm Cut-on, RG610 Glass

Specifications

  • Type
    Colored Glass Longpass Filter
  • Optic Size
    Ø12.7 mm
  • Cut-on Wavelength
    610 nm
  • Angle of Incidence
    0°
  • Material
    Schott RG610 or equivalent
  • Surface Flatness
    ≤1λ at 632.8 nm over the clear aperture
  • Thickness
    3 mm
  • Surface Quality
    60-40 scratch-dig
  • Thickness Tolerance
    ±0.1 mm
  • Size Tolerance
    ±0.3 mm
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Cleaning
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Chamfers Angle Tolerance
    45° ±15°
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-05ROptical Filter Mount, Stackable, 0.5 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43