Longpass Filter, Colored Glass, 25.4 mm, 455 nm Cut-on, GG455 Glass

Specifications

  • Type
    Colored Glass Longpass Filter
  • Optic Size
    Ø25.4 mm
  • Cut-on Wavelength
    455 nm
  • Angle of Incidence
  • Material
    Schott GG455 or equivalent
  • Thickness Tolerance
    ±0.1 mm
  • Surface Flatness
    ≤1λ at 632.8 nm over the clear aperture
  • Thickness
    2.0 to 3.0 mm, typical
  • Surface Quality
    60-40 scratch-dig
  • Size Tolerance
    ±0.3 mm
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Cleaning
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Chamfers Angle Tolerance
    45° ±15°
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Colored Glass Absorptive Longpass FiltersFSQ-GG455Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 455 nm Cut-on, GG455 Glass
In Stock
$90
Standard Bandpass Filters10BPF10-450Bandpass Filter, 25.4 mm, 450±2 nm Center, 10±2 nm FWHM
In Stock
$151
Standard Longpass Filters10LWF-450-BLongpass Filter, Dielectric, 25.4 mm, 450 ± 5 nm Cut-On, 460 - 1200 nm
In Stock
$147
Standard Shortpass Filters10SWF-450-BOptical Filter, Shortpass, 25.4 mm, 450 nm Cut-off, 415-440 nm Transmission
In Stock
$146

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43