About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 725 nm Cut-on, RG9 Glass


Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 725 nm Cut-on, RG9 Glass
Model: FSQ-RG9
In Stock
Product Series Overview
Colored Glass Absorptive Longpass FiltersThe FSQ-RG9 Colored Glass Longpass Filter is a 50.8 x 50.8 mm 725 nm cut-on optical filter made of Schott RG9 filter glass. This long-wave pass edge filter is precision polished for demanding research or OEM applications.
Specifications
- Size50.8 x 50.8 mm
- TypeColored Glass Longpass Filter
- Optic Size50.8 x 50.8 mm
- Cut-on Wavelength725 nm
- Cut-onCut-off Wavelength725 nm
- Angle of Incidence0°
- Surface Flatness≤4λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Schott Glass NumberRG.9
- Thickness2.0 to 3.0 mm, typical
- Thickness Tolerance±0.1 mm
- Clear Aperturecentral ≥ 80% of area
- Wedge≤3 arc min
- MaterialSchott RG9 or equivalent
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
- Size Tolerance±0.3 mm

- Size50.8 x 50.8 mm
- TypeColored Glass Longpass Filter
- Optic Size50.8 x 50.8 mm
- Cut-on Wavelength725 nm
- Cut-onCut-off Wavelength725 nm
- Angle of Incidence0°
- Surface Flatness≤4λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Schott Glass NumberRG.9
- Thickness2.0 to 3.0 mm, typical
- Thickness Tolerance±0.1 mm
- Clear Aperturecentral ≥ 80% of area
- Wedge≤3 arc min
- MaterialSchott RG9 or equivalent
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
- Size Tolerance±0.3 mm

Resources & Downloads
2D Product Drawings
COLOREDG-S(61 kB, PDF)
Other
FSQ-RG9 RoHS Certificate(265.1 kB, PDF) FSQ-RG9_ROHS2-2021.pdf(279 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FSR-BG3Bandpass Filter, Colored Glass, 25.4 mm, UV-Blue Bandpass, BG3 Glass | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-UG5Bandpass Filter, Colored Glass, 50.8 x 50.8 mm, UV Bandpass, UG5 Glass | UNIVERSAL | In Stock | ||||
![]() | FSQ-BG3Bandpass Filter, Colored Glass, 50.8 x 50.8 mm, UV-Blue Bandpass, BG3 Glass | UNIVERSAL | In Stock | ||||
![]() | FSR-OG570Longpass Filter, Colored Glass, 25.4 mm, 570 nm Cut-on, OG570 Glass | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | UNIVERSAL | 1 Week ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








