Longpass Filter, Colored Glass, 25.4 mm, 570 nm Cut-on, OG570 Glass

The FSR-OG570 Colored Glass Longpass Filter is a 25.4 mm diameter 570 nm cut-on optical filter made of Schott OG570 filter glass. This long-wave pass edge filter is precision polished for demanding research or OEM applications.
Specifications
- TypeColored Glass Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength570 nm
- Angle of Incidence0°
- MaterialSchott OG570 or equivalent
- Thickness Tolerance±0.1 mm
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Thickness2.0 to 3.0 mm, typical
- Surface Quality60-40 scratch-dig
- Size Tolerance±0.3 mm
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Cleaning
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers Angle Tolerance45° ±15°

Resources & Downloads
2D Product Drawings
FBR-NDXX-S(62 kB, PDF)
Other
FSR-OG570_ROHS2-2021_w_ex.pdf(279.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSQ-OG570Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 570 nm Cut-on, OG570 Glass | In Stock | ||||
![]() | 10SWF-550-BOptical Filter, Shortpass, 25.4 mm, 550 nm Cut-off, 415-540 nm Transmission | In Stock | ||||
![]() | 10BPF10-570Bandpass Filter, 25.4 mm, 570±2 nm Center, 10±2 nm FWHM | In Stock | ||||
![]() | 10LWF-550-BLongpass Filter, Dielectric, 25.4 mm, 550 ± 5 nm Cut-On, 560 - 1200 nm | In Stock | ||||
![]() | 10CGA-570Longpass Filter, Colored-Glass Alternative, 25.4 mm, 570 nm Cut-on | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9817-6-Ni-KMirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Cleanroom | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20HE.2Nd:YAG Laser Mirror, High-Energy, 25.4 mm Diameter, 45°, 532 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










