About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Bandpass Filter, Colored Glass, 25.4 mm, UV-Blue Bandpass, BG3 Glass




Bandpass Filter, Colored Glass, 25.4 mm, UV-Blue Bandpass, BG3 Glass
Model: FSR-BG3
Product Series Overview
Colored Glass Blue Absorptive Bandpass FiltersThe FSR-BG3 Colored Glass Bandpass Filter is a 25.4 mm diameter UV-blue bandpass optical filter made of Schott BG3 filter glass. This bandpass filter is precision polished for demanding research or OEM applications.
Specifications
- TypeColored Glass Bandpass Filter
- MaterialSchott BG3 or equivalent
- Center Wavelength356 nm
- FWHM146 nm
- Angle of Incidence0°
- SizeØ25.4 mm
- Size Tolerance±0.3 mm
- Thickness2.0 to 3.0 mm, typical
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

- TypeColored Glass Bandpass Filter
- MaterialSchott BG3 or equivalent
- Center Wavelength356 nm
- FWHM146 nm
- Angle of Incidence0°
- SizeØ25.4 mm
- Size Tolerance±0.3 mm
- Thickness2.0 to 3.0 mm, typical
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

Resources & Downloads
2D Product Drawings
FBR-NDXX-S(62 kB, PDF)
Other
FSR-BG3 RoHS Certificate(702.3 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FSR-OG570Longpass Filter, Colored Glass, 25.4 mm, 570 nm Cut-on, OG570 Glass | UNIVERSAL | |||||
![]() | FSQ-RG610Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 610 nm Cut-on, RG610 Glass | UNIVERSAL | |||||
![]() | FSQ-UG5Bandpass Filter, Colored Glass, 50.8 x 50.8 mm, UV Bandpass, UG5 Glass | UNIVERSAL | In Stock | ||||
![]() | FSR-BG40Bandpass Filter, Colored Glass, 25.4 mm, Blue Bandpass, BG40 Glass | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







