Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 830 nm Cut-on, RG830

The FSQ-RG830 Colored Glass Longpass Filter is a 50.8 x 50.8 mm 830 nm cut-on optical filter made of Schott RG830 filter glass. This long-wave pass edge filter is precision polished for demanding research or OEM applications.
Specifications
- TypeColored Glass Longpass Filter
- Optic Size50.8 x 50.8 mm
- Cut-on Wavelength830 nm
- Angle of Incidence0°
- MaterialSchott RG830 or equivalent
- Thickness Tolerance±0.1 mm
- Surface Flatness≤4λ at 632.8 nm over the clear aperture
- Thickness2.0 to 3.0 mm, typical
- Surface Quality60-40 scratch-dig
- Size Tolerance±0.3 mm
- Clear Aperturecentral ≥ 80% of area
- ChamfersUp to 1 mm face width
- Cleaning
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers Angle Tolerance45° ±15°

Resources & Downloads
2D Product Drawings
COLOREDG-S(61 kB, PDF)
Other
FSQ-RG830_ROHS2-2021_w_ex.pdf(280.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10LWF-850-BLongpass Filter, Dielectric, 25.4 mm, 850 ± 7 nm Cut-On, 865 - 1200 nm | |||||
![]() | 10SWF-850-BOptical Filter, Shortpass, 25.4 mm, 850 nm Cut-off, 475-835 nm Transmission | |||||
![]() | 10CGA-830Longpass Filter, Colored-Glass Alternative, 25.4 mm, 830 nm Cut-on | |||||
![]() | 10BPF10-850Bandpass Filter, 25.4 mm, 850±2 nm Center, 13±2 nm FWHM |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |







