About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Filter, Colored Glass, 25.4 mm, 1000 nm Cut-on, RG1000 Glass


Longpass Filter, Colored Glass, 25.4 mm, 1000 nm Cut-on, RG1000 Glass
Model: FSR-RG1000
Product Series Overview
Colored Glass Absorptive Longpass FiltersThe FSR-RG1000 Colored Glass Longpass Filter is a 25.4 mm diameter 1000 nm cut-on optical filter made of Schott RG1000 filter glass. This long-wave pass edge filter is precision polished for demanding research or OEM applications.
Specifications
- TypeColored Glass Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength1000 nm
- Angle of Incidence0°
- MaterialSchott RG1000 or equivalent
- Thickness Tolerance±0.1 mm
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Thickness2.0 to 3.0 mm, typical
- Surface Quality60-40 scratch-dig
- Size Tolerance±0.3 mm
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Cleaning
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers Angle Tolerance45° ±15°

- TypeColored Glass Longpass Filter
- Optic SizeØ25.4 mm
- Cut-on Wavelength1000 nm
- Angle of Incidence0°
- MaterialSchott RG1000 or equivalent
- Thickness Tolerance±0.1 mm
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Thickness2.0 to 3.0 mm, typical
- Surface Quality60-40 scratch-dig
- Size Tolerance±0.3 mm
- Clear Aperturecentral ≥ 80% of diameter
- ChamfersUp to 1 mm face width
- Cleaning
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers Angle Tolerance45° ±15°

Resources & Downloads
2D Product Drawings
FBR-NDXX-S(62 kB, PDF)
Other
FSR-RG1000 RoHS Certificate(264 kB, PDF) FSR-RG1000_ROHS2-2021.pdf(279.1 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FSR-OG570Longpass Filter, Colored Glass, 25.4 mm, 570 nm Cut-on, OG570 Glass | UNIVERSAL | |||||
![]() | FSQ-UG5Bandpass Filter, Colored Glass, 50.8 x 50.8 mm, UV Bandpass, UG5 Glass | UNIVERSAL | |||||
![]() | FSQ-BG3Bandpass Filter, Colored Glass, 50.8 x 50.8 mm, UV-Blue Bandpass, BG3 Glass | UNIVERSAL | |||||
![]() | FSR-BG3Bandpass Filter, Colored Glass, 25.4 mm, UV-Blue Bandpass, BG3 Glass | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








