Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 475 nm Cut-on, GG475 Glass

Specifications

  • Type
    Colored Glass Longpass Filter
  • Optic Size
    50.8 x 50.8 mm
  • Cut-on Wavelength
    475 nm
  • Angle of Incidence
  • Material
    Schott GG475 or equivalent
  • Thickness Tolerance
    ±0.1 mm
  • Surface Flatness
    ≤4λ at 632.8 nm over the clear aperture
  • Thickness
    2.0 to 3.0 mm, typical
  • Surface Quality
    60-40 scratch-dig
  • Size Tolerance
    ±0.3 mm
  • Clear Aperture
    central ≥ 80% of area
  • Chamfers
    Up to 1 mm face width
  • Cleaning
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Chamfers Angle Tolerance
    45° ±15°
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Bandpass Filters10BPF10-470Bandpass Filter, 25.4 mm, 470±2 nm Center, 10±2 nm FWHM
$151
Colored Glass Absorptive Longpass FiltersFSR-GG475Longpass Filter, Colored Glass, 25.4 mm, 475 nm Cut-on, GG475 Glass
$50
Colored Glass Alternative Longpass Filters10CGA-475Longpass Filter, Colored-Glass Alternative, 25.4 mm, 475 nm Cut-on
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$47

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105