About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 590 nm Cut-on, OG590 Glass


Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 590 nm Cut-on, OG590 Glass
Model: FSQ-OG590
In Stock
Product Series Overview
Colored Glass Absorptive Longpass FiltersThe FSQ-OG590 Colored Glass Longpass Filter is a 50.8 x 50.8 mm 590 nm cut-on optical filter made of Schott OG590 filter glass. This long-wave pass edge filter is precision polished for demanding research or OEM applications.
Specifications
- TypeColored Glass Longpass Filter
- Optic Size50.8 x 50.8 mm
- Cut-on Wavelength590 nm
- Angle of Incidence0°
- MaterialSchott OG590 or equivalent
- Thickness Tolerance±0.1 mm
- Surface Flatness≤4λ at 632.8 nm over the clear aperture
- Thickness2.0 to 3.0 mm, typical
- Surface Quality60-40 scratch-dig
- Size Tolerance±0.3 mm
- Clear Aperturecentral ≥ 80% of area
- ChamfersUp to 1 mm face width
- Cleaning
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers Angle Tolerance45° ±15°

- TypeColored Glass Longpass Filter
- Optic Size50.8 x 50.8 mm
- Cut-on Wavelength590 nm
- Angle of Incidence0°
- MaterialSchott OG590 or equivalent
- Thickness Tolerance±0.1 mm
- Surface Flatness≤4λ at 632.8 nm over the clear aperture
- Thickness2.0 to 3.0 mm, typical
- Surface Quality60-40 scratch-dig
- Size Tolerance±0.3 mm
- Clear Aperturecentral ≥ 80% of area
- ChamfersUp to 1 mm face width
- Cleaning
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Chamfers Angle Tolerance45° ±15°

Resources & Downloads
2D Product Drawings
COLOREDG-S(61 kB, PDF)
Other
FSQ-OG590_ROHS2-2021_w_ex.pdf(279.9 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 10BPF10-590Bandpass Filter, 25.4 mm, 590±2 nm Center, 10±2 nm FWHM | UNIVERSAL | In Stock | ||||
![]() | FSR-OG590Longpass Filter, Colored Glass, 25.4 mm, 590 nm Cut-on, OG590 Glass | UNIVERSAL | In Stock | ||||
![]() | 10CGA-590Longpass Filter, Colored-Glass Alternative, 25.4 mm, 590 nm Cut-on | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10LWF-600-BLongpass Filter, Dielectric, 25.4 mm, 600 ± 5 nm Cut-On, 610 - 1200 nm | UNIVERSAL | In Stock | ||||
![]() | 10SWF-600-BOptical Filter, Shortpass, 25.4 mm, 600 nm Cut-off, 415-590 nm Trans. | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









