Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 695 nm Cut-on, RG695 Glass

The FSQ-RG695 Colored Glass Longpass Filter is a 50.8 x 50.8 mm 695 nm cut-on optical filter made of Schott RG695 filter glass. This long-wave pass edge filter is precision polished for demanding research or OEM applications.
Specifications
- Size50.8 x 50.8 mm
- TypeColored Glass Longpass Filter
- Optic Size50.8 x 50.8 mm
- Cut-on Wavelength695 nm
- Cut-onCut-off Wavelength695 nm
- Angle of Incidence0°
- Surface Flatness≤4λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Schott Glass NumberRG.695
- Thickness2.0 to 3.0 mm, typical
- Thickness Tolerance±0.1 mm
- Clear Aperturecentral ≥ 80% of area
- Wedge≤3 arc min
- MaterialSchott RG695 or equivalent
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
- Size Tolerance±0.3 mm

Resources & Downloads
2D Product Drawings
COLOREDG-S(61 kB, PDF)
Other
FSQ-RG695_ROHS2-2021_w_ex.pdf(279.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10LWF-700-BLongpass Filter, Dielectric, 25.4 mm, 700 ±6 nm Cut-On, 715 - 1200 nm | |||||
![]() | 10SWF-700-BOptical Filter, Shortpass, 25.4 mm, 700 nm Cut-off, 440-685 nm Transmission | |||||
![]() | 10BPF10-690Bandpass Filter, 25.4 mm, 690±2 nm Center, 11±2 nm FWHM | |||||
![]() | 10CGA-695Longpass Filter, Colored-Glass Alternative, 25.4 mm, 695 nm Cut-on | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |







