Compare Model Drawings, CAD & Specs Availability Price
Optical Filter Set, Colored Glass, 50.8 x 50.8 mm, Includes 12 Filters
$1,153
4 Weeks
4 Weeks
Optical Filter Set, Colored Glass, 25.4 mm Diameter, Includes 12 Filters
$748

Specifications

  • Material
    Schott Colored Glass or Equivalent
  • Angle of Incidence
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Features

Standard Optics Sets with Edge Marked Optics

Our standard optic sets include a wood case organized by part number and key optic information. Confusion in identifying optical components is eliminated with edge marked part numbers on every optic in the OptiSet™. All edge markings are impervious to standard optical cleaning solutions.

-P Optics Sets with Laser Etched Optics

Our -P optic sets include a plastic carrying case with individual protective plastic cases for each optic marked with the part number and key optic information. Confusion in identifying optical components is eliminated with laser etched part numbers on the edge of every optic in the set.

Schott UG Series Colored Glass

UG series features black and blue colored glasses that transmit UV.

Schott BG Series Colored Glass

BG series features blue and blue-green colored glasses that have multi-band transmission.

Schott KG Series Heat Absorbing Glass

RG series features absorption of infrared radiation and transmits the visible wavelength region.

Schott GG Series Colored Glass

GG series features virtually colorless to yellow colored glasses that transmit IR.

Schott OG Series Colored Glass

OG series features orange colored glasses that transmit IR.

Schott RG Series Colored Glass

RG series features red and black colored glasses that transmit IR.