Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 395 nm Cut-on, GG395 Glass

Specifications

  • Type
    Colored Glass Longpass Filter
  • Optic Size
    50.8 x 50.8 mm
  • Cut-on Wavelength
    395 nm
  • Angle of Incidence
    0°
  • Material
    Schott GG395 or equivalent
  • Surface Quality
    60-40 scratch-dig
  • Surface Flatness
    ≤4λ at 632.8 nm over the clear aperture
  • Thickness Tolerance
    ±0.1 mm
  • Thickness
    2.0 to 3.0 mm, typical
  • Size Tolerance
    ±0.3 mm
  • Clear Aperture
    central ≥ 80% of area
  • Wedge
    ≤3 arc min
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Bandpass Filters10BPF70-400Bandpass Filter, 25.4 mm, 400±10 nm Center, 70±30 nm FWHM
In Stock
$130
Colored Glass Absorptive Longpass FiltersFSR-GG395Longpass Filter, Colored Glass, 25.4 mm, 395 nm Cut-on, GG395 Glass
In Stock
$50
Colored Glass Absorptive Longpass FiltersFSR-GG400Longpass Filter, Colored Glass, 25.4 mm, 400 nm Cut-on, GG400 Glass
In Stock
$50
Colored Glass Alternative Longpass Filters10CGA-395Longpass Filter, Colored-Glass Alternative, 25.4 mm, 395 nm Cut-on
In Stock
$47

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
In Stock
$105
Edge Grip Thumbscrew Clamp Filter MountsM-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick
In Stock
$154
Adjustable Cylindrical Lens MountCYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec
1 Week
$215