Virtual Power Meter, Optical Power and Energy, USB

The 844-PE-USB Virtual Power Meter with a USB connection uses a computer as the instrument's monitor, allowing the user to access the full computational power of the computer. When equipment space is tight or you need to control multiple power meter channels, 844-PE-USB is an ideal solution. In addition to USB output, it also has a configurable analog aoutput that reach from 0-10 V for full scale represntation. Installation of the application is simple and includes the USB driver installation. PMManager™ is a powerful application software that controls the power meter and takes measurement data.
The 844-PE-USB includes a calibration certificate, a USB cable, a 2.5 mm analog output connector and a PMManager quick installation guide.
Ideal for Industrial Automation and Production
The 844-PE-RS is a Power Meter that allows connectivity of smart power sensors to a PC or automation systems using USB communication When the equipment space is tight or you need to control multiple power meter channels, the small size and simple interface of the 844-PE-USB is an ideal solution for system integration and automation. In addition to USB output, it also has a configurable analog output which can work in two modes raw and digital. It can reach output voltage of 0-10 Vmax.
The 844-PE-RS, can be integrated into 3rd party systems using a dedicated command set, COM-objects or used with Newport PMMmanger. PMManager™ is a powerful, easy to install, PC application software that controls the power meter and takes measurement data. The 844-PE-USB includes a calibration certificate, a USB cable, a 2.5 mm analog output connector and a PMManager quick installation guide.
PMManager™ Application Software
PMManager™ is a powerful application software controlling and taking measurement data. It turns a PC into a laser power multi-channel analysis workstation. The PMManager software features include: extensive graphic display of data, advanced measurement processing, data logging for future review, printing of graphs and data, and the ability to connect additional devices during active measurements. The PMManager software package includes the latest PMManager user manual, the COM object manual, the available user command lists, and automation examples written in various programming languages. Please see below or the PMManager Tutorial for more details regarding its capabilities.
Directly Access All Detector Parameters
All detector parameters are directly accessible from PMManager. Major parameters are available on the detector information window, and further functions are available by clicking 'Functions' button.
Specifications
- Number of Channels1
- Compatible DetectorsPhotodiode: 918D, 818-xx/DB, 819C/D, 818-MSCOPE, 818-RAD
Thermopile: 919P, PEPS
Pyroelectric: 919E, LIAD - Communication InterfacesUSB (cable included)
- Analog OutputUser selected 1v, 2v, 5v, or 10v full-scale; 0.03% resolution. 100 ohms output impedance Two modes: Digital and Raw
- Accuracy±0.25% ±20pA for thermopiles and photodiodes ±0.25% for pyroelectrics
- Analog Input Range15nA - 1.5mA full scale in 16 ranges for thermopiles and photodiodes 0 - 6V full scale for pyroelectrics
- Dynamic Range9 decades (1:109)
- Sampling RatePhotodiode and Thermopile: 15Hz Pyroelectric: 10KHz
- Photodiode MeasurementAverage power, Exposure
- Thermopile MeasurementAverage power, single shot energy, pulsed power
- Pyroelectric MeasurementPulse energy (every pulse up to 10KHz), average power, exposure
- Resolution18 bits plus sign for thermopiles and photodiodes 12 bits no sign (0.025% resolution) for pyroelectrics
- Noise500nV or 1.5pA + 0.0015% of input range @3Hz for thermopiles and photodiodes 2mV for pyroelectrics
- Dimensions104 x 80 x 29 mm
- Power RequirementsUSB powered
- Operating Temperature15°C to 35°C, <70% RH, non-condensing
- Storage Temperature0°C to 50°C, <90% RH
- CE CertifiedCompliant
- RoHSCompliant
- Weight0.164 kg
Resources & Downloads
3D Product Models
2D Product Drawings
844-PE-USB-Dwg.pdf(87.5 kB, PDF)
Tutorials
Software
841_844-PE-USB Firmware Update Instruction(311.9 kB, PDF) Firmware_844A213.zip(76.9 kB, ZIP) PMManager Setup Version 4.00(106.8 MB, ZIP) PMManager Version 4.00 Release Notes(155.1 kB, PDF)
Literature
Understanding Total Measurement Uncertainty(649.3 kB, PDF)
Technical Notes
Average and Peak Power Calculation(31.9 kB, PDF) A Shortcut for Calculating Power Density(35.2 kB, PDF) Newport User Commands Rev 9(704.1 kB, PDF)
Data Sheets
844-PE-USB Data Sheet.pdf(1.8 MB, PDF)
Other
CE Declaration 844-PE-USB.pdf(381.1 kB, PDF) 844-PE-USB RoHS Certificate.pdf(288.6 kB, PDF)
Manuals
PMManager User Manual rev 3.90-2(5.3 MB, PDF) LM Measurement COM Object Manual Version 15(581.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock | ||||
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | 4 Weeks | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock |
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 90051899USB 2.0 Cable, Type A Male to Mini B Male, 1 m, RoHS | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 918D-UV-OD3RUV Silicon Detector, 200-1100 nm, OD3 Attenuator | 6 Weeks | ||||
![]() | 818-RADIrradiance and Dosage Sensor, 200 to 850 nm | In Stock | ||||
![]() | 818-IG-L-FC/DBFiber Optic Detector, InGaAs, 800-1650 nm, 10 mW, DB15 | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | In Stock | ||||
![]() | 818-SL/DBOptical Power Detector, Silicon, 400-1100 nm, DB15 Calibration Module | In Stock | ||||
![]() | 919P-003-10Thermopile Sensor, 3 W, 10 mm, 0.19-11 µm | In Stock | ||||
![]() | 919P-030-18Thermopile Sensor, 30 W, 18 mm, 0.19-11 µm | 4 Weeks |















