Compare Description Drawings, CAD & Specs Available WavelengthsMode-Hop Free Fine Tuning RangeFree Space Output PowerFiber-Coupled Output Power Avail. Price
Vortex Plus Finely Tunable LasersTLB-6802459-461 nm>25 GHz (20 pm)40 mW @ 461 nmN/A
Vortex Plus Finely Tunable LasersTLB-6802-455455-457 nm>25 GHz (20 pm)40 mW @ 455 nmN/A
Vortex Plus Finely Tunable LasersTLB-6804632.5-640 nm>120 GHz (160 pm)8 mW @ 638 nm3 mW @ 638 nm
Vortex Plus Finely Tunable LasersTLB-6811725-741 nm>100 GHz (180 pm)20 mW @ 737 nm10 mW @ 737 nm
Vortex Plus Finely Tunable LasersTLB-6813765-781 nm>100 GHz (200 pm)70 mW @ 780 nm35 mW @ 780 nm
Vortex Plus Finely Tunable LasersTLB-6814794-810 nm>100 GHz (210 pm)30 mW @ 795 nm15 mW @ 795 nm
Vortex Plus Finely Tunable LasersTLB-6817838-853 nm>90 GHz (220 pm)N/A15 mW @ 852 nm
Vortex Plus Finely Tunable LasersTLB-6818890-940 nm>90 GHz (240 pm)30 mW @ 895 nm15 mW @ 895 nm
Vortex Plus Finely Tunable LasersTLB-6820940-990 nm>80 GHz (250 pm)25 mW @ 965 nm12 mW @ 965 nm
Vortex Plus Finely Tunable LasersTLB-68211030-1085 nm>60 GHz (230 pm)70 mW @ 1064 nm24 mW @ 1064 nm
Notes:

Due to our continuous product improvement program, specifications are subject to change without notice.

Specifications

  • Available Wavelengths
    See model
  • Mode-Hop Free Fine Tuning Range
    See model
  • Free Space Output Power
    See model
  • Fiber-Coupled Output Power
    See model
  • Linewidth
    <200 kHz (50 ms integration time)
  • Wavelength Stability
    2 pm (over 1 hour ±2°C)
  • Power Stability
    <1% (over 1 hour ±2°C)
  • Resolution, Fine Tuning
    0.01% of full PZT tuning range
  • Beam Pointing Stability
    <50 µrad (±2°C)
  • Fine-Frequency Modulation Bandwidth
    >100 Hz (100% amplitude)
    >1.5 kHz (20% amplitude)
  • Maximum Current Modulation Bandwidth
    DC-1 MHz (through controller)
    50 kHz-100 MHz (directly to diode)
  • Optical Output
    Free-space, optically isolated, fiber-coupled
  • Longitudinal Mode
    Single
  • Transverse Mode
    TEM00
  • Polarization
    Vertical
  • Typical Beam Size
    1-2 mm
  • Typical Beam Ellipticity
    1:1-2:1
  • User Interface
    Controller front panel, RS232, USB
  • Power Supply Requirement
    100-240 VAC (50-60 Hz)
    power consumption <170 W
  • Operating Temperature
    15-30°C (environment)
  • Storage Temperature
    0-50°C (environment)
  • Humidity
    Non-condensing (environment)

Features

Wide Mode-Hop-Free Piezo Tuning

The TLB-6800 Vortex Plus lasers feature very wide and guaranteed mode-hop-free piezoelectric transducer tuning ranges from 25-120 GHz with sub-picometer resolution.

High Stability, Narrow Linewidth

High stability is provided by the Star-Flex tuning arm actuator design. The design provides stiff, reproducible rotational motion without any translation. In addition, precise temperature control of the laser cavity and diode allow us to reduce wavelength drift and power fluctuations. We have incorporated our unique magnetic dampening to minimize frequency jitter and drift. The accompanying TLB-6800-LN Tunable Laser Controller delivers high current with very low noise. All these combined allow us to guarantee very narrow linewidths of less than 200 kHz measured over 50 milliseconds.

Computer Control and LabVIEW™ Support

The TLB-6800-LN controller comes with both USB and RS-232 interfaces for optional remote control through a computer. We include a Windows application for plug-and-play control as well as Windows DLL and LabVIEW™ VI samples for greater programming flexibility. The TLB-6800-LN low noise controller allows you to easily fine tune and adjust the output power or bias current with the press of a button or via the USB/RS-232 interface with the click of a mouse. There is no need for an external function generator to drive the piezo of your tunable laser with the built in function generator. The TLB-6800-LN controller has easy to access front panel controls with an included output to synchronize with other devices.

Star-Flex Actuation

The Vortex Plus is New Focus' most stable laser and uses the same Star-Flex actuation that was introduced in the popular Vortex II laser. Star-Flex is a motion actuation design like no other. Thermal and finite element analyses led us to the Star-Flex design that provides stiff, reproducible rotational motion without any translation. Further reduction in jitter is accomplished with the patent-pending technique of magnetic damping providing minimal frequency jitter and drift.

Applications

  • Laser cooling
  • Atomic clocks
  • Spectroscopy
  • Metrology
  • Interferometry
  • Quantum applications

Accessories

High Speed Servo Controller

Compare Description Drawings, CAD & Specs Avail. Price
high-speed servo controller for diode lasersLB1005-SHigh Speed Servo Controller, 10 MHz Bandwidth