Tunable Diode Laser, Vortex Plus, 890-940 nm

The Vortex™ Plus TLB-6818 Finely Tunable Laser is available for 890-940 nm wavelengths and offers 30 mW of power at 895 nm and a mode-hop-free tuning range >90 GHz. The Vortex Plus is the latest addition to our precision tunable lasers providing higher power than ever, combined with the same stability, mode-hop-free tuning range, and narrow linewidth as the Vortex II. In addition, the Vortex Plus includes an SMA port for direct to diode high speed current modulation. When requesting a quote, please specify the exact center wavelength (to 0.01 nm) in vacuum. Part number includes complete laser system and the TLB-6800-LN Laser Controller. Heads and controllers can also be sold separately. Custom wavelengths are also available.
Resources & Downloads
Application Notes
Injection Locking of New Focus Lasers(629.8 kB, PDF)
Literature
New Focus Vortex Plus Datasheet(1.5 MB, PDF) New Focus Tunable Diode Lasers Brochure(8.8 MB, PDF)
Manuals
TLB-6800 Diode Laser Controller User's Manual(696.6 kB, PDF) TLB-6800 Vortex Plus Laser System User's Manual(1.6 MB, PDF)
