About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Tunable Diode Laser, Vortex Plus, 1400-1490 nm


Tunable Diode Laser, Vortex Plus, 1400-1490 nm
Model: TLB-6825
Product Series Overview
Vortex Plus Finely Tunable LasersThe Vortex™ Plus TLB-6825 Finely Tunable Laser is available for 1400-1490 nm wavelengths and offers 30 mW of power at 1400 nm and a mode-hop-free tuning range >60 GHz. The Vortex Plus is the latest addition to our precision tunable lasers providing higher power than ever, combined with the same stability, mode-hop-free tuning range, and narrow linewidth as the Vortex II. In addition, the Vortex Plus includes an SMA port for direct to diode high speed current modulation. When requesting a quote, please specify the exact center wavelength (to 0.01 nm) in vacuum. Part number includes complete laser system and the TLB-6800-LN Laser Controller. Heads and controllers can also be sold separately. Custom wavelengths are also available.
Specifications
- Available Wavelengths1400-1490 nm
- Mode-Hop Free Fine Tuning Range>60 GHz (400 pm)
- Free Space Output Power30 mW @ 1400 nm
- Fiber-Coupled Output Power15 mW @ 1400 nm
- Available Wavelengths1400-1490 nm
- Mode-Hop Free Fine Tuning Range>60 GHz (400 pm)
- Free Space Output Power30 mW @ 1400 nm
- Fiber-Coupled Output Power15 mW @ 1400 nm
Resources & Downloads
3D Product Models
Application Notes
Injection Locking of New Focus Lasers(629.8 kB, PDF)
Literature
New Focus Vortex Plus Datasheet(1.5 MB, PDF) New Focus Tunable Diode Lasers Brochure(8.8 MB, PDF)
Manuals
TLB-6800 Diode Laser Controller User's Manual(696.6 kB, PDF) TLB-6800 Vortex Plus Laser System User's Manual(1.6 MB, PDF)

