Tunable Diode Laser, Vortex Plus, 459-461 nm

The Vortex™ Plus TLB-6802 Finely Tunable Laser is available for 459-461 nm wavelengths and offers 40 mW of power at 461 nm and a mode-hop-free tuning range >25 GHz. The Vortex Plus is the latest addition to our precision tunable lasers providing higher power than ever, combined with the same stability,mode-hop-free tuning range, and narrow linewidth as the Vortex II. In addition, the Vortex Plus includes an SMA port for direct to diode high speed current modulation. Choose the TLB-6802 for 460.8 nm for your Strontium experiments. When requesting a quote, please specify the exact center wavelength (to 0.01 nm) in vacuum. Part number includes complete laser system and the TLB-6800-LN Laser Controller. Heads and controllers can also be sold separately. Custom wavelengths are also available.
Specifications
- Available Wavelengths459-461 nm
- Mode-Hop Free Fine Tuning Range>25 GHz (20 pm)
- Free Space Output Power40 mW @ 461 nm
- Fiber-Coupled Output PowerN/A
Resources & Downloads
Literature
New Focus Vortex Plus Datasheet(1.5 MB, PDF) New Focus Tunable Diode Lasers Brochure(8.8 MB, PDF)

