About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Tunable Diode Laser, Vortex Plus, 960-995 nm


Tunable Diode Laser, Vortex Plus, 960-995 nm
Model: TLB-6820
Product Series Overview
Vortex Plus Finely Tunable LasersThe Vortex™ Plus Vortex Plus Finely Tunable Laser is available for 940-990 nm wavelengths and offers 25 mW of power at 965 nm and a mode-hop-free tuning range >80 GHz. The Vortex Plus is the latest addition to our precision tunable lasers providing higher power than ever, combined with the same stability, mode-hop-free tuning range, and narrow linewidth as the Vortex II. In addition, the Vortex Plus includes an SMA port for direct to diode high speed current modulation. When requesting a quote, please specify the exact center wavelength (to 0.01 nm) in vacuum. Part number includes complete laser system and the TLB-6800-LN Laser Controller. Heads and controllers can also be sold separately. Custom wavelengths are also available.
Specifications
- Available Wavelengths940-990 nm
- Mode-Hop Free Fine Tuning Range>80 GHz (250 pm)
- Free Space Output Power25 mW @ 965 nm
- Fiber-Coupled Output Power12 mW @ 965 nm
- Available Wavelengths940-990 nm
- Mode-Hop Free Fine Tuning Range>80 GHz (250 pm)
- Free Space Output Power25 mW @ 965 nm
- Fiber-Coupled Output Power12 mW @ 965 nm
Resources & Downloads
3D Product Models
Application Notes
Injection Locking of New Focus Lasers(629.8 kB, PDF)
Literature
New Focus Vortex Plus Datasheet(1.5 MB, PDF) New Focus Tunable Diode Lasers Brochure(8.8 MB, PDF)
Manuals
TLB-6800 Diode Laser Controller User's Manual(696.6 kB, PDF) TLB-6800 Vortex Plus Laser System User's Manual(1.6 MB, PDF)

