Tunable Diode Laser, Vortex Plus, 765-781 nm

  • Available Wavelengths
    765-781 nm
  • Mode-Hop Free Fine Tuning Range
    >100 GHz (200 pm)
  • Free Space Output Power
    70 mW @ 780 nm
  • Fiber-Coupled Output Power
    35 mW @ 780 nm