Tunable Diode Laser, Vortex Plus, 455-457 nm

The Vortex™ Plus TLB-6802-455 Finely Tunable Laser is available for 455-457 nm wavelengths and offers 40 mW of power at 455 nm and a mode-hop-free tuning range >25 GHz. The Vortex Plus is the latest addition to our precision tunable lasers providing higher power than ever, combined with the same stability, mode-hop-free tuning range, and narrow linewidth as the Vortex II. In addition, the Vortex Plus includes an SMA port for direct to diode high speed current modulation. When requesting a quote, please specify the exact center wavelength (to 0.01 nm) in vacuum. Part number includes complete laser system and the TLB-6800-LN Laser Controller. Heads and controllers can also be sold separately. Custom wavelengths are also available.
Resources & Downloads
3D Product Models
Application Notes
Injection Locking of New Focus Lasers(629.8 kB, PDF)
Literature
New Focus Vortex Plus Datasheet(1.5 MB, PDF) New Focus Tunable Diode Lasers Brochure(8.8 MB, PDF)
Manuals
TLB-6800 Diode Laser Controller User's Manual(696.6 kB, PDF) TLB-6800 Vortex Plus Laser System User's Manual(1.6 MB, PDF)
