The ULTIMA® is Newport's best overall mirror mount family having a combination of excellent stability, clear edge aperture, removable lockable adjusters and numerous other options.
- Best overall usability and performance
- Provides clear access to edge of optic
- Easily removable actuators
- Extra thick frame for added stability
- Right-hand and left-hand configurations See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A2K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2K-PK | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A-LH-2K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2K-170N | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A-LH-3K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3K-170N | |||||
![]() | U100-S | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-S-PK | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2K | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Hex-driven and low wavefront distortion versions are also available.
Specifications
- MechanismKinematic
- Actuator DriveKnob
- Optic LoadingFront
- MaterialAnodized Aluminum
- Thread Type8-32 (M4) CLR
Features
The Clear Edge Advantage
With the Clear Edge design, beams can be reflected from one mount to another at smaller incident angles (Φ) taking less space between the mounts (d). Clear Edge Mounts are also ideal for compensating for pulse dispersion effects through multiple reflections on Chirped Mirrors.
Replaceable Actuators
The ULTIMA's industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.
100- and 170-TPI Adjustment Screws
ULTIMA Clear Edge Performance Mirror Mounts are available in models with either 100-TPI or 170-TPI adjustment screws. The 100 TPI screws are lockable, which is preferred for applications that require long-term stability. The 170-TPI screws have higher sensitivity, enabling faster and easier alignment, which is ideal for applications that require many adjustments.
Adapters to Extend Utility and Function
Newport offers numerous adapters to substantially broaden the utility and function of the ULTIMA Clear Edge beyond the typical mirror mount function. Mirror Size Adapters enable the use of smaller diameter optics. 45° Mirror Mount Adapters can hold mirrors at a 45° angle to the face of the mount, which is especially useful for constructing a periscope. Fiber Optic Adapters provide compatibility with fiber optic components. And other Specialty Mirror Mount Adapters include components that allow the ULTIMA Clear Edge to hold cube beamsplitters, objective lenses, thin optics, and replicated parabolic mirrors, and to both hold and allow manual rotation of polarizers.
Accessories
Recommended Compatible Actuators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-0.5KAdjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |