Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 11 total products
Compatibility:
Compare Description Drawings, CAD & Specs Optic DiameterNumber of ActuatorsAdjustment Screw ThreadActuator LocksActuator Orientation Avail. Price
ULTIMA® Hex-Driven Clear Edge Mirror MountsU50-S12.7 mm2100 TPINoRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
ULTIMA® Hex-Driven Clear Edge Mirror MountsU50-A12.7 mm380 TPINoRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
ULTIMA® Hex-Driven Clear Edge Mirror MountsU50-AL12.7 mm380 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$140
ULTIMA® Hex-Driven Clear Edge Mirror MountsU50-A1112.7 mm3100 TPINoRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$146
ULTIMA® Hex-Driven Clear Edge Mirror MountsU50-AL112.7 mm3100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
ULTIMA® Hex-Driven Clear Edge Mirror MountsU100-A2H225.4 mm2100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
ULTIMA® Hex-Driven Clear Edge Mirror MountsU100-A-LH-2H25.4 mm2100 TPIYesLeft-handed
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
ULTIMA® Hex-Driven Clear Edge Mirror MountsU100-A3H25.4 mm3100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
ULTIMA® Hex-Driven Clear Edge Mirror MountsU100-A-LH-3H25.4 mm3100 TPIYesLeft-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
ULTIMA® Hex-Driven Clear Edge Mirror MountsU200-A2H50.8 mm2100 TPIYesRight-handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255
Notes:
  1. LaserClean version U50-A1-LC available
  2. Vacuum version U100-A2H-V6 available

Specifications

  • Mechanism
    Kinematic
  • Actuator Drive
    Hex Key
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Thread Type
    8-32 (M4) CLR

Features

The Clear Edge Advantage

With the Clear Edge design, beams can be reflected from one mount to another at smaller incident angles (Φ) taking less space between the mounts (d). Clear Edge Mounts are also ideal for compensating for pulse dispersion effects through multiple reflections on Chirped Mirrors.

Locking Hex Adjustment Screws

ULTIMA Clear Edge Hex-Driven Mirror Mounts feature Allen-key adjustments to save space and prevent unintended adjustment. For long-term stability, Flexure lock is included in select models. The flexure lock built in the mount body, used for U50-AL and U50-AL1 models, and the flexure lock integrated in the adjuster’s bushing, used in U100 and U200 models, exert a tangential force on the adjustment screw to prevent rotation. Both adjustment and locking actions are accomplished using a single tool from the same side of the mount.

Left: Flexure lock built in the adjuster’s bushing. Right: Flexure lock built in the mount body

Replaceable Actuators

The ULTIMA's industry-standard clamp design (excluding the U50 models) allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.

Right- and Left-Handed Options

Select models are available in both right- and left-handed versions: U100-A2H and U100-A-LH‌-2H, U100-A3H and U100-A-LH‌-3H. They are essentially mirror images of each other to provide flexibility and convenience in optical system setups.

Extra Thick Frame

ULTIMA mounts have extra thick frames for optimal stiffness and exceptional stability. The additional stiffness lowers deflection during adjustment, allowing fast and easy alignment. 

Adapters to Extend Utility and Function

Newport offers numerous adapters to substantially broaden the utility and function of the hex-driven ULTIMA Clear Edge beyond the typical mirror mount function. Mirror Size Adapters enable the use of smaller diameter optics. 45° Mirror Mount Adapters can hold mirrors at a 45° angle to the face of the mount, which is especially useful for constructing a periscope. Fiber Optic Adapters provide compatibility with fiber optic components. And other Specialty Mirror Mount Adapters include components that allow the hex-driven ULTIMA Clear Edge to hold cube beamsplitters, objective lenses, thin optics, and replicated parabolic mirrors, and to both hold and allow manual rotation of polarizers.

Accessories

No Actuator Version - Ultima Mirror Mounts

Actuators for these mounts are not included and must be purchased separately. See actuator options below.

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
ULTIMA® Clear Edge Mirror MountsU100-A-30Mirror Mount, ULTIMA®, Clear Edge, 30.0 mm, No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$132
ULTIMA® Clear Edge Mirror MountsU100-A-LHMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators, Left-Handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
ULTIMA® Clear Edge Mirror MountsU200-AMirror Mount, ULTIMA®, Clear Edge, 2.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
ULTIMA® Clear Edge Mirror MountsU200-A-LHMirror Mount, ULTIMA®, Clear Edge, 2.0 in., No Actuators, Left-Handed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
ULTIMA® Clear Edge Mirror MountsU300-AMirror Mount, ULTIMA®, Clear Edge, 3.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255

Recommended Compatible Actuators

Compare Description Drawings, CAD & Specs Avail. Price
AJS High-Precision Adjustment ScrewsAJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
AJS High-Precision Adjustment ScrewsAJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
AJS High-Precision Adjustment ScrewsAJS127-0.5KAdjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
AJS High-Precision Adjustment ScrewsAJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
AJS High-Precision Adjustment ScrewsAJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77
SM Vernier Micrometer HeadsSM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Lockable High-Resolution Micrometer HeadsHR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$234
DM-L Lockable Differential Micrometer HeadsDM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb.
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$741
Compact Motorized Actuators, TRA SeriesTRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086
Compact Motorized Actuators, TRA SeriesTRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,086
Precision Motorized Actuators, LTA SeriesLTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,512

Compatible Adjustment Knobs

These knobs are used to convert hex-keys to manual knob adjustment.

Compare Description Drawings, CAD & Specs Avail. Price
Hex Adjustment KnobsHX.078-2M-PKHex Adjustment Knob, 5/64" (2.0 mm), 4 Pack
In Stock
$30
Hex-Key Adjustment Screw KnobsKD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$9.50
Hex-Key Adjustment Screw KnobsKD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver
In Stock
$10.90