Motorized Actuator, High Speed, 50 mm Travel, Vacuum Compatible

The Vacuum Compatible LTAHSPPV6 High Speed Motorized Actuator is optimized for high-speed applications and provides a 50 mm travel range. LTA actuators are designed to fit into other vacuum compatible manual stages and opto-mechanical components as direct replacements for manual micrometers Featuring a space-saving design with the motor and lead screw mounted side-by-side, the LTAHSPPV6 is ideal for space constrained setups, common to vacuum applications. This design not only reduces the actuator length by 50%, but also minimizes the unwanted effects of long cantilever loads on micro-positioning equipment. Precision motion is accomplished through a miniature stepper motor with optimized output torque. This allows for faster motion and high load capacity.
Note: The connector supplied with the actuator is not vacuum compatible due to various feed-through configurations and customer preferences. Customers are responsible for cutting the supplied cable into 2 sections and making connections made to a vacuum feedthrough/bulkhead coupling to connect the LTA-V6 actuator to a Newport controller. This note describes the steps for this procedure. Please test the actuator PRIOR to cutting the cable. Once the cable is cut, we cannot warranty the operation of the actuator. Incorrect wiring can also damage the controller. Connecting Vacuum Compatible LTA-V6
Note: The SMC100PP does not utilize the encoder feedback for closed loop regulation. The encoder is only used to display the current position. Positioning is performed by counting steps only.
Scale Position Indication and Limit Switch
LTA Actuators include a visible scale that indicates coarse actuator position in both millimeters and inches. Beneath the scale's window is an accessible trigger which, along with the Manual Adjustment Knob, can be manually set to limit the actuator's travel range.
Specifications
- Travel Range50 mm
- Maximum Speed0.5 mm/s
- Minimum Incremental Motion0.08 µm
- Closed Loop Minimum Incremental Motion0.30 µm
- Push Force40 N
- Pull Force40 N
- Accuracy, Typical±2.2 µm
- Accuracy, Guaranteed±5.0 µm
- Bi-directional Repeatability, Typical±0.30 µm
- Bi-directional Repeatability, Guaranteed±1.0 µm
- Uni-directional Repeatability, Typical±0.10 µm
- Uni-directional Repeatability, Guaranteed±0.25 µm
- Origin Repeatability±2 µm
- Cable Length1.5 m
- Vacuum Compatibility10-6 Torr
- Power Consumption6 W
- Weight0.35 kg
- MTBF10,000 h (25% load, 30% Duty cycle)
- Maximum Power Consumption10 W
- ComplianceRoHS 3, CE

Resources & Downloads
3D Product Models
2D Product Drawings
LTAHSPPV6(412.4 kB, PDF)
Manuals
Connecting Vacuum Compatible LTA-V6(49.6 kB, PDF) LTA User's Manual(3.5 MB, PDF)
Technical Notes
LTA Series Compatibility with Manual Positioners and Mounts Encoder Resolution Calibration(4 MB, PDF)
Literature
LTA Data Sheet.pdf(2 MB, PDF) HP Laser Facilities Brochure(3.7 MB, PDF) Vaccum Compatible Products Brochure(3.8 MB, PDF)
Related Products
Compatible Controllers
Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required. Note: The SMC100PP does not utilize the encoder feedback for closed loop regulation. The encoder is only used to display the current position. Positioning is performed by counting steps only.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver1XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver2XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | ESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller | |||||
![]() | SMC100PP3Motion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Requires XPS-DRV01 driver module. plug XPS-DRV01 to slots other than slot 1.
- Requires XPS-DRV01 driver module.
- Maximum Speed reduced to 40% of specified value above
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.51Micrometer Head, Standard Resolution, 51 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | 9 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-NSA12V6Motorized Actuator, NSA12, CONEX-PP Integrated Controller, Vacuum | In Stock | ||||
![]() | CONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-TRA25CCLinear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller | 6 Weeks |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LTA-M12Mounting Adapter, LTA-HS to UMR8, MVN80 and SL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |




















