Mounting Adapter, LTA-HS to UMR8, MVN80 and SL

The LTA-M12 Mounting adapter is designed for the LTA-HS actuator. It replaces the collet delivered with the LTA-HS actuator and allows for mounting to UMR8 and MVN80 series stages or SL series mirror mounts.
Specifications
- Thread TypeM12X0.5
Resources & Downloads
Literature
LTA Data Sheet.pdf(2 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UMR8.25Linear Stage, Double-Row Ball Bearings, 0.98 in., 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MVN80Vertical Linear Stage, Precision Ball Bearing, 0.5 in. Travel, 8-32 & 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Newport's motorized actuators can also be directly connected to numerous manual positioning products and mounts. Please see our Motorized Linear Actuator Compatibility Guide for a complete list.





