Motorized Actuator, NSA12, CONEX-PP Integrated Controller, Vacuum

  • Stage Type
    NSA12 Linear Actuator
  • Travel Range
    11 mm
  • Push Force
    14 N
  • Maximum Speed
    0.45 mm/s  
  • Minimum Incremental Motion
    0.20 µm
  • Uni-directional Repeatability, Typical
    ±2.2 µm
  • Bi-directional Repeatability, Typical
    ±5.0 µm
  • Drive Type
    Micro Step Drive Stepper
  • Drive Mechanism
    Direct drive, non-rotating lead screw
  • Drive Screw Pitch
    0.3048 mm  
  • Limit Switches
    Optical Home switch on the motor side, use software limit for maximum travel limitation
  • Origin
    Optical, at lower limit
  • Origin Repeatability
    ±2 µm
  • Feedback
    Open loop, no encoder
  • Weight
    0.1 kg  
  • Power Requirements
    24 VDC, 8 W
  • Cable Length
    3 m  
  • Computer Interfaces
    USB
  • Controller Dimensions
    93.2 x 53 x 23 mm
  • Vacuum Compatibility
    10-6 Torr
  • MTBF
    10,000 h ( 25% load, 10% duty cycle)
  • Compliance
    RoHS 3, CE