Motorized Actuator, High Load, 25 mm Travel, Vacuum Compatible

  • Travel Range
    25 mm
  • Maximum Speed
    0.25 mm/s  
  • Minimum Incremental Motion
    0.08 µm
  • Closed Loop Minimum Incremental Motion
    0.15 µm
  • Push Force
    100 N
  • Pull Force
    100 N
  • Accuracy, Typical
    ±1.2 µm
  • Accuracy, Guaranteed
    ±3.0 µm
  • Bi-directional Repeatability, Typical
    ±0.30 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.0 µm
  • Uni-directional Repeatability, Typical
    ±0.10 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.30 µm
  • Origin Repeatability
    ±2 µm
  • Cable Length
    1.5 m  
  • Vacuum Compatibility
    10-6 Torr
  • Power Consumption
    6 W  
  • Weight
    0.35 kg  
  • MTBF
    10,000 h (25% load, 30% Duty cycle)
  • Maximum Power Consumption
    10 W
  • Compliance
    RoHS 3, CE