Motorized Actuator, NSA12, CONEX-PP Integrated Controller

The CONEX-NSA12 miniature motorized linear actuator is integrated with an iPP intelligent stepper motor controller and capable of 11 mm travel. It is an economical solution for motorizing mirror mounts, rotation stages, linear stages, and other manual motion devices. It is ideal for remote adjustment of sensitive, hard-to-reach optical components which can be influenced by the compressive and torsional forces imposed by traditional manual adjustment micrometers. Typical applications include optimizing the alignment of a laser cavity, zeroing in on coherence lengths, or just adjusting the pointing of a beam over a long distance.
NSA12 Micro Step Linear Actuators
The NSA12 series miniature motorized linear actuators come in both standard (CONEX-NSA12) and vacuum compatible (CONEX-NSA12V6) versions and are capable of 11 mm travel. These linear actuators offer an economical solution for motorizing mirror mounts, rotation stages, linear stages, and other manual motion devices. They are ideal for remote adjustment of sensitive, hard-to-reach optical components which can be influenced by the compressive and torsional forces imposed by traditional manual adjustment micrometers. Typical applications include optimizing the alignment of a laser cavity, zeroing in on coherence lengths, or just adjusting the pointing of a beam over a long distance. These actuators are integrated with a Conex controller.
Complete Your Conex System
We also offer the
Cable Adapter, USB-RS422-1.8 to be ordered separately.
Out-of-the-box PC Control
For out-of-the box control, the CONEX controller is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI. The integrated USB interface, provides a fast ubiquitous communication protocol. For OEM's or security sensitive applications, RS-232 and RS-485 communications are embedded onto the CONEX controller.
Simple Programming with Extensive Language Options
Advanced application programming is simplified by using mnemonic ASCII commands. Newport provides a free GUI that allows the user to access and execute over 60 intuitive ASCII commands. A managed Microsoft .NET assembly (DLL) is provided for programming custom applications in C#, Labview, Matlab, Python and other .NET compatible languages.
Specifications
- Stage TypeNSA12 Linear Actuator
- Travel Range11 mm
- Push Force28 N
- Maximum Speed0.9 mm/s
- Minimum Incremental Motion0.20 µm
- Uni-directional Repeatability, Typical2.2 µm
- Bi-directional Repeatability, Typical±5.0 µm
- Drive TypeMicro Step Drive Stepper
- Drive MechanismDirect drive, non-rotating lead screw
- Limit SwitchesOptical Home switch on the motor side, use software limit for maximum travel limitation
- OriginOptical, at lower limit
- Origin Repeatability±2 µm
- FeedbackOpen loop, no encoder
- Weight0.1 kg
- Power Requirements24 VDC, 8 W
- Cable Length3 m
- Computer InterfacesUSB
- Controller Dimensions93.2 x 53 x 23 mm
- MTBF10,000 h (25% load, 10% duty cycle)
- ComplianceRoHS 3, CE

Resources & Downloads
3D Product Models
Application Notes
Motorized Alignment System Brings a New Light into Optical Fiber(787.2 kB, PDF) Automated Optical Fiber Alignment System(2 MB, PDF) Addressing the Challenges for 3D Printing(1.7 MB, PDF)
2D Product Drawings
CONEX-NSA12(459.7 kB, PDF)
Software
CONEX-PP Utility Installer Win32(1.7 MB, ZIP)
Manuals
CONEX-NSA12 Actuator User Manual(178.9 kB, PDF) CONEX-PP Command Interface User Manual(779.7 kB, PDF) CONEX-PP Controller GUI User Manual(2.4 MB, PDF)
Technical Notes
Literature
CONEX Datasheet(4.2 MB, PDF) Conex-PP EU Declaration of Conformity(284 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FC-PS40Power supply, iPP step motor, RoHS | |||||
![]() | USB-RS422-1.8Cable Adapter, USB to RS422, 1.8 m Length | |||||
![]() | FC-CB1Communication Cable, daisy chain, RS422, 1 meter | |||||
![]() | CONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers | |||||
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-NSA12V6Motorized Actuator, NSA12, CONEX-PP Integrated Controller, Vacuum | |||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRB12PPMotorized Actuator, Compact, 12 mm Travel, Stepper Motor |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | |||||
![]() | FC-CB1Communication Cable, daisy chain, RS422, 1 meter | |||||
![]() | USB-RS422-1.81Cable Adapter, USB to RS422, 1.8 m Length | |||||
![]() | FC-PS402Power supply, iPP step motor, RoHS |
Notes:
- Cable Adapter sold separately.
- Power Supply sold separately.













