New Precision Lens Positioner, 2.0 in., 100 TPI XY, 80 TPI Z

  • Type
    Lens Positioner
  • Optic Diameter
    50.8 mm
  • Optical Axis Height
    76.2 mm
  • Adjustments
    XYZ
  • Adjustment Screw Thread
    80 TPI: Z, 100 TPI: XY
  • Travel, X
    ±3.2 mm
  • Travel, Y
    ±3.2 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C