C-Mount Lens Holder, 2.063-20 Thread, For LP-2A Series

The LP2A-1-32 C-Mount Lens Holder has 1-32 threads mounting C mount lenses. It features 2.063-20 threads for use in LP-2A Series multi-axis lens positioners.
Resources & Downloads
2D Product Drawings
LPXA-1-32-S(177.3 kB, PDF)
Other
LP2A-1-32_RoHS2021.pdf(683.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP1A-1-32C-Mount Lens Holder, 1.438-20 Thread, For LP-1A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CMT-XThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 External C-Mount Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CMT-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 Internal C-Mount Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2A-XYPrecision Lens Positioner, 2.0 in. Diameter, 100 TPI XY | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2A-XYZPrecision Lens Positioner, 2.0 in., 100 TPI XY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More |








