Precision Lens Positioner, 2.0 in. Diameter, 100 TPI XY

Note: This product will soon be discontinued and replaced by the updated LP-2B-XY version.
The LP-2A-XY Two Axis Lens Positioner provides two degrees of precision positioning for 2 inch (50.8 mm) optical components. Precise, 100 TPI adjustment screws with knobs including an integral hex hole allow smooth adjustment with increased sensitivity. Our zero-free play XY mechanism ensures accurate positioning and enhanced long-term stability, without relying on grease to take up the clearance between sliding elements, thereby reducing drift over both time and temperature. This Two axis XY model has orthogonal transverse adjustments. The threaded central aperture accommodates optic retaining rings and a variety of optics holders for simple lenses, objective lenses, or other optics. Each unit is supplied with two non-marring Delrin retaining rings as well as an optic holder. All LP Series Lens Positioners can be bolted down to a table using the slotted base plate included which attaches to either side of the mount. Both English and metric threaded holes in the bottom allow for post mounting, providing easy adjustment of their optical axis height and azimuthal orientation. It has a 3 inch optical axis height.
Two, Three or Five Axes of Positioning
- Two-axis XY models have orthogonal transverse adjustments.
- Three-axis XYZ models add translation along the optical Z-axis. Pure Z-axis motion without rotation of the lens is achieved through turning the knurled ring with precision 80 TPI threads.
- Five-axis XYZ θXθY models provide smooth XYZ translation plus true gimbaling about two orthogonal, coplanar axes. Five independent degrees of freedom allow you to accurately position an optic in any plane along any axis.
Specifications
- TypeLens Positioner
- Optic Diameter50.8 mm
- Optical Axis Height76.2 mm
- AdjustmentsXY
- Adjustment Screw Thread100 TPI: XY
- Travel, X±3.2 mm
- Travel, Y±3.2 mm
- Retaining Ring
(2 Included) - Retaining Ring Thread2.063-20
- Included Optic Holder
- Thread Type1/4-20 and M6
Resources & Downloads
Other
LP-2A-XY RoHS Certificate(278.4 kB, PDF) LP-2A-XY_RoHS2021.pdf(681.1 kB, PDF) REACH Supplier Statement - LP Lens Positioner.pdf(510.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2A-XYZPrecision Lens Positioner, 2.0 in., 100 TPI XY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYPrecision Lens Positioner, 1.0 in. Diameter, 100 TPI XY | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-1.5TOptic Holder, 1.5 in. Diameter, 2.063-20 Thread, For LP-2A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX040Plano-Convex Lens, Fused Silica, 50.8 mm, 75.6 mm EFL, Uncoated | In Stock | ||||
![]() | LP2A-1-32C-Mount Lens Holder, 2.063-20 Thread, For LP-2A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH2-0Blank Insert, Machinable, 2.063-20 Thread, For LP-2A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-2ZPedestal Pillar, Magnetic Base, 2 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
























