Pedestal Pillar, Magnetic Base, 2 in. Height, 1.5 in. Diameter, 1/4-20

The SR-2Z 1.5 in. Optical Pedestal Pillar has a 2.0 in. height and is constructed from solid stainless steel. SR Series optical pedestal pillars are designed for maximum stability by integrating multiple features into a single part. Rather than having several separate adaptors, these support pillars have a machined-in pedestal base and multiple machined-in mounting holes. For additional ease of use and functionality, each of the SR-Z rods incorporates graduated height marks and an integrated high-strength magnet in the pedestal pillar base. The SR-F, all-stainless steel clamping fork, is used to clamp these rods on to an optical table.
Specifications
- TypeMagnetic Pedestal Pillar
- Height50.8 mm
- Thread Type8-32 and 1/4-20
- MaterialStainless Steel
- Diameter38.1 mm
Resources & Downloads
Other
SR-2Z RoHS Certificate(278.6 kB, PDF) SR-2Z_RoHS2021.pdf(681.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-10Black Oxide Screw Kit, Socket Head Cap, Assortment, Qty 180 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | SK-25.75ABlack Oxide Screw Kit, Set Screws, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75BBlack Oxide Screw Kit, Socket Head Cap, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-1.5ZPedestal Pillar, Magnetic Base, 1.5 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-1ZPedestal Pillar, Magnetic Base, 1 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-4ZPedestal Pillar, Magnetic Base, 4 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-6ZPedestal Pillar, Magnetic Base, 6 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-3ZPedestal Pillar, Magnetic Base, 3 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-BPedestal Mounting Base, 1.5 in. Diameter Posts and Pillars, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-QRod Mounting Cube, 1.5 in. Diameter Posts and Pillars, 1/4-20 Thread | In Stock | ||||
![]() | SR-1EOptical Post, 1.0 in. Height, 1.5 in. Diameter, 1/4-20 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-ADPMirror Mount Adaptor, 1.5 in. Diameter Posts and Pillars, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |





















