Pedestal Pillar, Magnetic Base, 1.5 in. Height, 1.5 in. Diameter, 1/4-20

Technical Specs

  • Type
    Magnetic Pedestal Pillar
  • Height
    38.1 mm  
  • Thread Type
    8-32 and 1/4-20
  • Material
    Stainless Steel
  • Diameter
    38.1 mm