Our ultra-high vacuum compatible picomotor large aperture optical mounts are designed for vacuum applications in UHV (10-9 Torr), VUV and EUV environments. They provide the precision and stability of Picomotor actuators with our reliable ULTIMA® Precision Optical Mounts. They are available for 0.5-, 1-, 2-, 3- and 4-in. diameter optics.
- Ultra-High vacuum compatible (10-9 Torr) with Kapton wires
- 0.7 µrad angular resolution
- Clear edge or center mount versions
- Set-and-forget long-term stability
- Easy-to-use, flexible controller/drivers
- Kinematic Θx, Θy adjustments See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8885-UHV | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8821-AC-UHV | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8821-UHV | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8821-L-UHV | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8822-AC-UHV | In Stock | ||||
![]() | 8822-UHV | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8822-L-UHV | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8823-AC-UHV | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8823-UHV | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8824-AC-UHV | In Stock |
Specifications
- Motorized Axes2
- Thread Type8-32 (M4) CLR
- Cable Length6-in. (152.4-mm) UHV-compatible Kapton cable;
7-ft. (2.1 m) non-UHV cable also included - Connector Type4-pin
- Angular Resolution0.7 µrad
- Vacuum Compatibility10-9 Torr
- Wire TypeKapton
Features
Clear Edge Design
With a clear edge design, beams can be reflected from one mount to another at smaller incident angles, thus taking less space between the mounts. These types of mounts also provide the ability to pass a beam near the optic and allow for greater beam access. UHV Clear Edge Picomotor Optical Mounts are available for mounting 1-, 2- and 3-in. mirrors.
Easy-to-Use, Flexible Picomotor Controllers
Our Open-Loop Picomotor controllers and drivers are modular. You can daisy-chain up to 31 drivers together with four channels each, so you can have a network of up to 124 standard Picomotor actuators. You have two interface options with the controller system: hand pad or computer, both providing plug-and-play use. Alternatively, you may choose to use our TTL/Analog Picomotor driver.
How the Patented Picomotor Design Works
Picomotor actuators rely on the basic difference between dynamic and static friction. An example of this is the magician's "tablecloth trick," in which a quick pull (low dynamic friction) of the cloth leaves the dishes on the table, while a slow pull (high static friction) would pull the dishes off the table and cause a big mess! Our Picomotor actuator uses the same principle with a threaded jaw, similar to two halves of a split nut, clamped around a precision 80-pitch screw. One jaw is connected to one end of a piezoelectric transducer, and the other jaw is connected to the other end of the transducer. A slow electrical signal applied to the piezo slowly changes the length, causing the two jaws to slide in opposite directions. This slow sliding motion makes the screw turn (static friction). At the end of the transducer motion, a fast electrical signal quickly returns the jaws to their starting positions. Because of the screw’s inertia and low dynamic friction, it remains motionless, holding its position. Simply reversing the order of the fast and slow signals reverses the direction of rotation.
0.7 µrad Angular Resolution
Our Picomotor actuators allow for an angular resolution of 0.7 µrad, allowing for very small, controlled movements of your optics. The Picomotor actuator offers the additional advantage of using the integrated knobs for quick, manual adjustment of all axes.
Set-and-Forget Long-Term Stability
The Picomotor actuator moves when voltage is applied to the piezo, changing its length and in turn moving the jaws which turn the screw. When no power is applied, the actuator does not move. You can feel confident that your mount will stay put, even when you power down your system.
Smooth and Reliable Motorized Adjustment
With the thick front and rear plates, carbide seats, and optimized stiff springs, Picomotor large aperture mounts provides for smooth, reliable motorized adjustment while maintaining a high level of thermal and mechanical stability.
Accessories
Recommended Picomotor Controller/Drivers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-12-KITPicomotor Controller Kit, Twelve-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable | In Stock | ||||
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Other Vacuum Compatible Picomotor Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AG-M050NV6Piezo Optical Mount, Compact, 0.5 in. Optics, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M050LV6Piezo Mirror Mount, 0.5 in., Limit Switches, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100NV6Piezo Optical Mount, Compact, 1.0 in. Optics, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-M100LV6Piezo Mirror Mount, 1.0 in., Limit Switches, Vacuum Compatible | 4 Weeks | ||||
![]() | 8817-6-VMotorized Mirror Mount, Vacuum, 1.0 in., 6 mm Thick, Stability | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8817-8-VMotorized Mirror Mount, Vacuum, 1.0 in., 8 mm Thick, Stability |
Resources
Literature
UHV Picomotor Optical Mount Datasheet(838.5 kB, PDF) Nanopositioning Solutions(9.3 MB, PDF) UHV Picomotor Clear Edge Optical Mount Datasheet(823.3 kB, PDF)