Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo Mirror Mount, Pint-Sized, Center Mount, 0.5 in. Diameter, UHV

Specifications

  • Type
    Motorized
  • Optic Diameter
    12.7 mm
  • Number of Actuators
    2
  • Motorized Axes
    2
  • Actuator Locks
    Locked when powered down
  • Actuator Drive
    Motorized
  • Angular Range
    ±3°
  • Adjustments
    θx, θy
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    152.4 mm
  • Connector Type
    4-Pin
  • Optic Loading
    Front
  • Optic Mounting
    Set Screw
  • Sensitivity
    0.31 arc sec
  • Angular Resolution
    1.5 µrad
  • Mechanism
    Kinematic
  • Drive Type
    Picomotor
  • Operating Temperature
    10 to 40°C
  • Vacuum Compatibility
    Ultra-high Vacuum (10-9 Torr)
  • Wire Type
    Kapton
  • Material
    Aluminum
  • Actuator Orientation
    Left-handed

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-8-KITPicomotor Controller Kit, Eight-Axis
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,786
Pint-Sized Picomotor Mirror Mounts8885Piezo Mirror Mount, Pint-Sized, Center Mount, 0.5 in. Diameter
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,211