Motorized Mirror Mount, Picomotor, UHV, Center, 3.0 in., 2-Axis
The 8823-AC-UHV provides the precision and stability of the Picomotor actuator utilizing the low wavefront distortion ULTIMA® Kinematic Optical Mount. It can now be used in UHV environments (10-9 Torr) as well as for VUV/EUV applications. It provides smooth, reliable motorized adjustment along with carbide pads, thick front and rear plates and optimized, stiff springs to improve the long-term stability and provide greater protection against vibrations. Spring-loaded pawls gently, but securely, hold a high precision 3 inch (76.2 mm) diameter optic from the back against three points on the front plate of the mount. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting.
Center Mount Design
Center mount versions minimize mount-induced wavefront distortions through an innovative, low-distortional axial clamping technique. UHV Center Mount Picomotor Optical Mounts are available for mounting 0.5, 1-, 2-, 3- and 4-in. mirrors.
Easy-to-Use, Flexible Picomotor Controllers
Our Open-Loop Picomotor controllers and drivers are modular. You can daisy-chain up to 31 drivers together with four channels each, so you can have a network of up to 124 standard Picomotor actuators. You have two interface options with the controller system: hand pad or computer, both providing plug-and-play use. Alternatively, you may choose to use our TTL/Analog Picomotor driver.
How the Patented Picomotor Design Works
Picomotor actuators rely on the basic difference between dynamic and static friction. An example of this is the magician's "tablecloth trick," in which a quick pull (low dynamic friction) of the cloth leaves the dishes on the table, while a slow pull (high static friction) would pull the dishes off the table and cause a big mess! Our Picomotor actuator uses the same principle with a threaded jaw, similar to two halves of a split nut, clamped around a precision 80-pitch screw. One jaw is connected to one end of a piezoelectric transducer, and the other jaw is connected to the other end of the transducer. A slow electrical signal applied to the piezo slowly changes the length, causing the two jaws to slide in opposite directions. This slow sliding motion makes the screw turn (static friction). At the end of the transducer motion, a fast electrical signal quickly returns the jaws to their starting positions. Because of the screw’s inertia and low dynamic friction, it remains motionless, holding its position. Simply reversing the order of the fast and slow signals reverses the direction of rotation.
0.7 µrad Angular Resolution
Our Picomotor actuators allow for an angular resolution of 0.7 µrad, allowing for very small, controlled movements of your optics. The Picomotor actuator offers the additional advantage of using the integrated knobs for quick, manual adjustment of all axes.
Set-and-Forget Long-Term Stability
The Picomotor actuator moves when voltage is applied to the piezo, changing its length and in turn moving the jaws which turn the screw. When no power is applied, the actuator does not move. You can feel confident that your mount will stay put, even when you power down your system.
Smooth and Reliable Motorized Adjustment
With the thick front and rear plates, carbide seats, and optimized stiff springs, Picomotor large aperture mounts provides for smooth, reliable motorized adjustment while maintaining a high level of thermal and mechanical stability.
Specifications
-
Type
Center Mount
-
Optic Diameter
76.2 mm
-
Motorized Axes
2
-
Angular Range
±3.5°
-
Thread Type
8-32 (M4) CLR
-
Cable Length
152.4 mm
-
Connector Type
4-Pin
-
Angular Resolution
0.7 µrad
-
Mechanism
Picomotor Actuator
-
Operating Temperature
10 to 40°C
-
Vacuum Compatibility
10-9 Torr
-
Wire Type
Kapton
-
Material
Aluminum
-
Type
Center Mount
-
Optic Diameter
76.2 mm
-
Motorized Axes
2
-
Angular Range
±3.5°
-
Thread Type
8-32 (M4) CLR
-
Cable Length
152.4 mm
-
Connector Type
4-Pin
-
Angular Resolution
0.7 µrad
-
Mechanism
Picomotor Actuator
-
Operating Temperature
10 to 40°C
-
Vacuum Compatibility
10-9 Torr
-
Wire Type
Kapton
-
Material
Aluminum