Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo Mirror Mount, 1.0 in., Limit Switches, Vacuum Compatible

Specifications

  • Type
    Motorized
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Motorized Axes
    2  
  • Actuator Locks
    Locked when powered down
  • Actuator Drive
    Motorized
  • Angular Range
    ±2°
  • Adjustments
    θx, θy
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    1.2 m  
  • Connector Type
    4-Pin Mini-DIN
  • Optic Loading
    Front
  • Optic Mounting
    Set Screw
  • Sensitivity
    0.21 arc sec
  • Angular Resolution
    1 µrad
  • Mechanism
    Kinematic
  • Drive Type
    Picomotor
  • Operating Temperature
    10 to 35°C
  • Vacuum Compatibility
    High Vacuum (10-6 Torr)
  • Material
    Aluminum
  • Weight
    85 g  
  • Accuracy
    0.05°
  • Maximum Speed
    0.5°/s
  • Actuator Orientation
    Left-handed

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Agilis™ Piezo Mirror MountsAG-M050LV6Piezo Mirror Mount, 0.5 in., Limit Switches, Vacuum Compatible
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,510

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Agilis™ Piezo Motion ControllersAG-UC8Motor Controller, Piezo, 8 Axis, Agilis™
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,098
Agilis™ Piezo Motion ControllersAG-UC2Motor Controller, Piezo, 2 Axis, Agilis™, Hand-held
In Stock
$598
Agilis™ Piezo Motion ControllersAG-UC8PCMotor Controller, Piezo, 8-Axis, Agilis™, OEM, USB/RS232/RS485
In Stock
$1,006

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Agilis™ Piezo Motion ControllersAG-UC8Motor Controller, Piezo, 8 Axis, Agilis™
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,098