Piezo Mirror Mount, 0.5 in., Limit Switches, Vacuum Compatible

  • Type
    Motorized
  • Optic Diameter
    12.7 mm
  • Number of Actuators
    2
  • Motorized Axes
    2  
  • Actuator Drive
    Picomotor
  • Angular Range
    ±2°
  • Adjustments
    θx, θy
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    1.2 m  
  • Connector Type
    4-Pin Mini-DIN
  • Mechanism
    Kinematic
  • Drive Type
    Picomotor
  • Operating Temperature
    10 to 35°C
  • Vacuum Compatibility
    10-6 Torr
  • Material
    Stainless Steel
  • Weight
    25 g  
  • Accuracy
    0.05°
  • Maximum Speed
    0.75°/s
  • Sensitivity
    2 µrad