About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Motorized Mirror Mount, Vacuum, 1.0 in., 8 mm Thick, Stability


Motorized Mirror Mount, Vacuum, 1.0 in., 8 mm Thick, Stability
Model: 8817-8-V
Product Series Overview
Stability Picomotor Optical MountsThe 8817-8-V Vacuum-Compliant Nickel Plated Motorized Stability™ Mount is the vacuum-compatible version of the Model 8816-8. If offers ultraclean materials and components along with vacuum-compatible Picomotor™ actuators. It has been characterized using standard Gas Chromatography-Mass Spectrometry (GCMS). The 8817-8-V accepts 1.0 in. diameter optics up to 8 mm thick.
Specifications
- TypeMotorized
- Optic Diameter25.4 mm
- Number of Actuators2
- Motorized Axes2
- Actuator LocksLocked when powered down
- Actuator DriveMotorized
- Angular Range±4°
- Adjustmentsθx, θy
- Thread Type8-32 (M4) CLR
- Cable Length2.1 m
- Connector Type4-pin RJ-22
- Clear Aperture22.8 mm
- Optic Thickness8 mm
- Optic LoadingFront
- Optic MountingLow Wavefront Distortion
- Sensitivity0.14 arc sec
- Angular Resolution0.7 µrad
- MechanismKinematic
- Drive TypePicomotor
- Vacuum CompatibilityHigh Vacuum (10-6 Torr)
- Wire TypeTeflon-Coated
- MaterialAluminum
- Wavefront Distortion<0.025 λ (@633 nm)
- Actuator OrientationLeft-handed
- TypeMotorized
- Optic Diameter25.4 mm
- Number of Actuators2
- Motorized Axes2
- Actuator LocksLocked when powered down
- Actuator DriveMotorized
- Angular Range±4°
- Adjustmentsθx, θy
- Thread Type8-32 (M4) CLR
- Cable Length2.1 m
- Connector Type4-pin RJ-22
- Clear Aperture22.8 mm
- Optic Thickness8 mm
- Optic LoadingFront
- Optic MountingLow Wavefront Distortion
- Sensitivity0.14 arc sec
- Angular Resolution0.7 µrad
- MechanismKinematic
- Drive TypePicomotor
- Vacuum CompatibilityHigh Vacuum (10-6 Torr)
- Wire TypeTeflon-Coated
- MaterialAluminum
- Wavefront Distortion<0.025 λ (@633 nm)
- Actuator OrientationLeft-handed
Resources & Downloads
3D Product Models
2D Product Drawings
8817-X-V-RC(500.2 kB, PDF)
Technical Notes
Open vs Closed Loop Picomotors(1.6 MB, PDF)
Literature
Picomotor FAQ(3.1 MB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 8816-6Motorized Mirror Mount, Stability, 1.0 in. Diameter, 6 mm Thick | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8817-6-VMotorized Mirror Mount, Vacuum, 1.0 in., 6 mm Thick, Stability | UNIVERSAL | 2 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8816-8Motorized Mirror Mount, Stability, 1.0 in. Diameter, 8 mm Thick | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | UNIVERSAL | 5 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




