Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Mirror Mount, Vacuum, 1.0 in., 6 mm Thick, Stability

Specifications

  • Type
    Motorized
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Motorized Axes
    2  
  • Actuator Locks
    Locked when powered down
  • Actuator Drive
    Motorized
  • Angular Range
    ±4°
  • Adjustments
    θx, θy
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    2.1 m  
  • Connector Type
    Free Leads
  • Clear Aperture
    22.8 mm  
  • Optic Thickness
    6 mm  
  • Optic Loading
    Front
  • Optic Mounting
    Low Wavefront Distortion
  • Sensitivity
    0.14 arc sec
  • Angular Resolution
    0.7 µrad  
  • Mechanism
    Kinematic
  • Drive Type
    Picomotor
  • Vacuum Compatibility
    High Vacuum (10-6 Torr)
  • Wire Type
    Teflon-Coated
  • Material
    Aluminum
  • Wavefront Distortion
    <0.065 λ (@633 nm)
  • Actuator Orientation
    Left-handed

Resources & Downloads

3D Product Models
2D Product Drawings
Technical Notes
Literature

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Stability Picomotor Optical Mounts8816-6Motorized Mirror Mount, Stability, 1.0 in. Diameter, 6 mm Thick
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,985
Stability Picomotor Optical Mounts8817-8-VMotorized Mirror Mount, Vacuum, 1.0 in., 8 mm Thick, Stability$2,849
Stability Picomotor Optical Mounts8816-8Motorized Mirror Mount, Stability, 1.0 in. Diameter, 8 mm Thick
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,985

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455