A photomultiplier tube (PMT) has very low noise levels allowing the current generated by incident light to be multiplied over a million times to where individual photons can be detected. Photomultiplier tubes are several orders of magnitude more sensitive than any other detector for UV and visible radiation. We offer PMT models with a full range of spectral sensitivities.
- Ultimate low light level detectors
- DC or modulated light detection
- Housing compatible with various PMTs and detection instruments See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77341Photomultiplier Tube, 185-900 nm Range, UV Glass Window | In Stock | ||||
![]() | 77343Photomultiplier Tube, 400-1200 nm Range, Borosilicate Glass Window | In Stock | ||||
![]() | 77348Photomultiplier Tube, 160-900 nm Range, Quartz Window | In Stock | ||||
![]() | 77360Photomultiplier Tube, 185-900 nm Range, UV Glass Window | In Stock |
Specifications
Features
Ultimate Low Light Level Detectors
High responsivity pulsed event detection from ms down to µs, our PMTs function from 160 nm to 1100 nm. Pulse measurements from µs to ms are possible at useful photocurrent levels of 100 µA to 1 mA and above. For pulsed applications you can draw up to 50x higher currents for short times, as long as average current ratings are not exceeded.
Side-On Tubes for High Responsivities
These PMTs are side-on type and have similar components as end-on type, but arranged in a much tighter geometry which makes packaging easier and removes some of the environmental sensitivities of these superb detectors. Side-on tubes have faster rise times and reach higher responsivities since most of them use opaque photocathodes, thus avoiding the optical losses associated with the semitransparent photocathodes of end-on tubes. For more details about PMT physics, see our Optical Detection Systems technical note.
Housing Compatible with Various PMTs and Detection Instruments
For low noise DC operation or pulsed operation <10 µs, Oriel offers the
Optional Current Preamplifier Facilitates Use of Lock-in Digital Amplifier
The
Build an Entire System with Newport Products
To build a complete PMT System, you need:
- Photomultiplier Tube
- PMT Housing Model
or - PMT Power Supply Model
- Signal reading instrument, such as Newport's power meters or Oriel's model LIDA-SRS-KIT Radiometry System
DC or Modulated Light Detection
All our PMTs can be used in a pulsed mode or DC. The housing determines the operation. Typical rise times and electron transit times (the delay due to the finite time needed for electrons to transverse the multiplier chain) are a function of bias voltage and/or the voltage divider network. These times become shorter at higher bias voltages. You need to balance the desire for fast response with the increased noise levels at high biases.
Accessories
PMT System Components
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70683Photomultiplier Tube Housing, 1.5-Inch Flange or Rod Mount, DC or Pulsed | |||||
![]() | 70693Photomultiplier Tube Housing, 1.5 Inch Flange or Rod Mount, DC or Pulsed Signals | |||||
![]() | 70706Power Supply, Photomultiplier Tube, -2000 V, Ultrastable | 3 Weeks |
Sample Holders
Signal Processing Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70710Current to Voltage Preamplifier, Low Noise | In Stock | ||||
![]() | 70019Cable, MHV Male to Male, 3 Foot (1 Meter) Length | |||||
![]() | 70020Cable, MHV Male to Male, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | 70097Cable, MHV Male to SHV Plug, 6 Foot (1.8 Meter) Length |
Resources
Manuals
Oriel 70706 PMT Power Supply User Manual(340.3 kB, PDF)