Skip to Main Content
Skip to Footer
Products
Light Sources
Incoherent Light Sources
Light Source Components
Light Source and Detector Cables
Miniature High Voltage Connector Cables
70019
Cable, MHV Male to Male, 3 Foot (1 Meter) Length
Cable, MHV Male to Male, 3 Foot (1 Meter) Length
Model:
70019
$1,040
Contact Us
Add to cart
Compare
Add to List
Product Series Overview
Miniature High Voltage Connector Cables
The 70019 High Voltage cable is 3 feet (1 meter) long and has plug - plug terminations. It is used with the legacy 70705 power supply.
Specifications
Technical Specs
Type
MHV Cable
Length
1.0 m
Connector Type
MHV Male to Male
Type
MHV Cable
Length
1.0 m
Connector Type
MHV Male to Male
Need help?
Contact an Applications Specialist by
sending us an email