Radiometry System, Lock-In Digital Amplifier, 100 to 120 VAC

  • Type
    Radiometry System
  • Frequency Range
    2 to 100 Hz
  • Sensitivity
    2 nV to 1V
  • Noise
    6 nV / Hz E- 1/2 at 1 kHz
  • Amplifier Output
    ± 10 V
  • Dynamic Reserve
    > 100 dB (without pre-filters)
  • Connector Type
    BNC, GPIB-USB
  • Power Requirements
    100-120 VAC, 50/60 Hz
  • Weight
    30 lbs. (13.6 kg)