Photomultiplier Tube, 400-1200 nm Range, Borosilicate Glass Window

  • Active Area
    16 x 18 mm
  • Wavelength Range
    400-1200 nm
  • NEP
    1.2 x 10-13 W
  • Peak Responsivity
    2.2 mA/W  
  • Rise Time
    1.1 ns  
  • Transit Time
    17 ns  
  • Current
    10 µA  
  • Current Amplification
    3.0 x 105
  • Dark Current
    350 nA  
  • Bias Voltage
    1500 V Absolute Maximum  
  • Anode Responsivity
    2.2 x 104 A/W
  • Peak Wavelength
    800 nm  
  • Operating Temperature Range
    -30 to +50°C