Photomultiplier Tube, 160-900 nm Range, Quartz Window

  • Active Area
    8 x 24 mm
  • Wavelength Range
    160-900 nm
  • NEP
    1.3 x 10-16 W
  • Peak Responsivity
    74 mA/W  
  • Rise Time
    2.2 ns  
  • Transit Time
    22 ns  
  • Current
    100 µA  
  • Current Amplification
    1.0 x 107
  • Dark Current
    3 nA  
  • Bias Voltage
    1250 V Absolute Maximum  
  • Anode Responsivity
    7.4 x 105 A/W
  • Peak Wavelength
    400 nm  
  • Operating Temperature Range
    -30 to +50°C