Optical Power Meter, Benchtop, Single Channel, Power and Energy, RoHS

  • Number of Channels
    1
  • Bandwidth
    Up to 400 kHz, depending on Range
  • Measurement Rate
    Photodiode: Up to 10 kHz for cw, 20 kHz for peak to peak
    Thermopiles: 1 kHz
  • Compatible Detectors
    818-xx/DB, 918D (photodiode), 818P, 919P (thermopile), 818E (pyroelectric), 819C, 819D
  • Detector Input
    Up to 25 mA for photodiode, 130 V for thermopile and pyroelectric detectors
  • Sampling Rate
    250 kHz (10 kHz accessible by user)  
  • Resolution
    0.0004% of Range Full Scale
  • Accuracy
    ±0.2 % for CW, ±1 % for Peak to Peak, Pulse to Pulse, and Integration Mode
  • Frequency Measurement Range
    1 Hz - 250 kHz
  • Gain Ranges
    8 ranges, 7 decades
  • Analog Output
    0-1 V, 0-2 V, 0-5 V or 0-10 V (user selectable output impedance)
  • Data Storage
    250,000 Point Internal Storage
  • Computer Interfaces
    USB and RS-232
  • Display Mode
    20 mm Numeric, Bar Chart, Min/Max Bar, Statistics, Analog Needle
  • Display Type
    5.7 in. Graphical TFT LCD, ¼ VGA
  • Display Refresh Rate
    20 Hz  
  • Photodiode Measurement
    Average Power, Peak-to-Peak Power, Frequency
  • Thermopile Measurement
    Average Power, Single Shot Energy
  • Power Requirements
    90-240 VAC
  • Dimensions
    308 x 216 x 133 mm
  • Weight
    5.1 kg  
  • Operating Temperature
    5 to 40°C, <70% RH
  • Storage Temperature
    -20°C to 60°C, <90% RH
  • CE
    Compliant
  • RoHS
    Compliant