Fiber Optic Detector, Universal, 400-1650 nm, DB15 Connector

The 918D-IS-1Universal Fiber Optic Detector uses a symmetrical integrating sphere design to ensure the most accurate calibration possible regardless of the fiber type measured. The integrating sphere uses a novel dual detector design with special optics that improve temperature sensitivity markedly from ordinary detectors. It is fully calibrated to traceable standards over the wavelength range of 400–1650 nm. The calibration data is encoded in a calibration module integral to the electrical connector. The 918D-IS-1 has an integral DB15 connector and is compatible with Newport's new power meters. Maximum versatility is provided by the detector’s dual port design. A variety of adaptors for connector-terminated fibers are provided and plug into the detector’s front port. The rear port is designed to measure light from straight and angle cleaved bare fibers using Newport’s FP3-FH1 bare fiber holder. A complete kit of adaptors, including the FP3-FH1, is included with each detector together with a rugged carrying case.
Specifications
- Detector TypeIntegrating sphere
- Detector InputFiber-Optic
- Detector MaterialInGaAs and Silicon
- Spectral Range400 - 1650 nm
- Sensor Size2.4 x 2.8 mm (Si), Ø1.5 mm (InGaAs)
- AttenuatorNone
- Maximum Measurable Power350 mW
- Maximum Measurable Power Benchtop Meter350 mW
- Maximum Measurable Power Handheld Meter350 mW
- Maximum Measurable Power Without Attenuator350 mW
- Power Range-60 to 24 dBm
- Calibration ModuleDB15 Connector Pigtail
- Calibration Uncertainty1.65% (400 to 430 nm)
1.1% (430 to 700 nm)
2.4% (700 to 1430 nm)
2.6% (1430 to 1600 nm) - Linearity±1 %
- Rise Time≤2 µs
- Sphere Size1.0 in
- Sphere MaterialPTFE
- Clear ApertureØ2.5 mm both sides
- Connector TypeDB15
- Cable Length2 m
- Operating Temperature Range5 to 50°C, <70% RH
- RoHSCompliant
Resources & Downloads
3D Product Models
2D Product Drawings
818-IS-1 DWG-S(77.5 kB, PDF)
Technical Notes
Manuals
918D-IS Fiber Optic Detectors User Manual(2.5 MB, PDF)
Other
918D-IS-1 FINAL ASSY.918D-IS-1 RoHS Certificate.pdf(83.7 kB, PDF) 918D Series EU27 CE Declaration of Conformity(189.7 kB, PDF)
Literature
Sphere Based Fiber Optic Sensors Datasheet(1.6 MB, PDF)
Related Products
Accessories
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 22493-01Connector Adapter, ST, 918D-IS Series Sensors | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 22497-01Blank Plug, 918D-IS Series Sensors | In Stock | ||||
![]() | 31850-01SConnector Adapter, LC, 918D-IS Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 22494-01SConnector Adapter, FC, 918D-IS Series Sensors | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |











