Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

New Advanced Benchtop Optical Power Meter, Single Channel

Specifications

  • Number of Channels
    1
  • Bandwidth
    Up to 200 kHz, depending on range
  • Measurement Rate
    Photodiode: 10 kHz
    Thermopile: 15 Hz
  • Detector Connector
    15-Pin D-Sub - Male
  • Detector Input
    Up to 25 mA for photodiode
  • Resolution
    0.0019% of Range Full Scale (10 kHz Power)
    0.00001% of Range Full Scale (15 Hz Power)
  • Accuracy
    ±0.2 % for CW, ±1 % for Peak to Peak, Pulse to Pulse, and Integration Mode
  • Frequency Measurement Range
    1 Hz - 200 kHz
  • Gain Ranges
    8 ranges, 7 decades
  • Analog Output Connector
    BNC Socket
  • Analog Output
    0-1 V, 0-2 V, 0-5 V or 0-10 V (raw and digital) full-scale, Resolution 0.003% full-scale output (digital)
  • Data Storage
    2 GB internal memory (can store ~40,000,000 Measurements) External storage defined by user supplied USB Type-A flash drive via front panel (32 GB max)
  • Computer Interfaces
    Ethernet -10Base-T/100Base-TX , USB 3.0 / 2.0 Type-B, RS-232 DB-9 Female
  • Display Mode
    Numeric display, Pulse, Line & Bar Charts, Pass/Fail, Statistics, Analog Needle
  • Display Type
    7 in. Full Color Touch Screen (1024 X 600)
  • Display Refresh Rate
    10 Hz
  • Photodiode Measurement
    Power, Peak-to-Peak Power, Low Frequency Power, Frequency, Exposure
  • Thermopile Measurement
    Power, Single Shot Energy, Pulsed Power
  • Power Requirements
    100-240 VAC 50-60 Hz, Max 70 W
  • Dimensions
    280x221x132 mm (DxWxH)
  • Weight
    2.9 kg
  • CE
    Compliant
  • RoHS
    Compliant

Related Products

Compare Description Drawings, CAD & Specs Avail. Price
Advanced Touchscreen Benchtop Optical Power MetersDET-ADAP-PDPower Meter Adapter, BNC-to-DB15, Third Party Sensors
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$159
Laser Diode Instrument Accessories90019426BNC Cable, Male to Male, 60in
$24
Laser Diode Instrument Accessories90017470USB2.0 Cable, Type A to Type B, 1 m (40 in.), RoHS
$12.20